IESNA:LM-63-2002
[TEST]P1334871
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R25B2750DE010 E3A301LI_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]106
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
4.5 7 11.4 17.8 49.2 122.1 229.2 346.1 429.3 453.7
469.1 484.6 496.1 504.3 512.1 517.7 523.8 527.4 529.8 527.8
523.6 513.2 500.1 482.9 464.8 438.2 410.6 382.1 337.4 223.7
115.3 45.8 12.4 5.2 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 7.1 11.4 17.7 48.5 118.2 221 338.2 420.9 445.2
464.1 477.2 489.8 498.6 505.9 511.4 516.5 520.5 521.6 519.2
513.4 504.6 491.5 474.4 453.6 430.6 403.6 370.5 328.5 215.4
110.1 44.9 12.5 5.3 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.8 10.9 17.5 47.6 108.8 206.4 318 401.9 425.2
442.6 457 466.4 474.1 480.6 485 488.1 491.2 490.9 487.8
482.2 472.2 458.6 443.2 423.7 397.5 371.3 338.5 294.4 179.6
89.4 40.5 11.7 5.1 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 7 10.8 17 42.2 98.1 185 285.5 367.5 391.9
410.3 423 432.8 439.4 443.3 445.5 446.8 448.2 446.7 442.6
435.4 425.7 412.7 394.6 375.3 345.9 316.4 278.5 233 126.4
66.2 35 10.8 4.8 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.8 10.6 16 36.2 84.5 157.2 244.5 323.1 345.3
362.8 376.1 385.4 391.6 394.9 395.1 393.9 391.4 388.2 382.9
373.5 361.3 344.9 323.1 293.9 262.4 227.2 190.3 157.4 83.7
47.5 27 9.8 4.4 1.6 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.7 10.2 15 30.9 70.1 125.8 196.3 258.9 280.9
298.5 311.5 319.5 323.9 325.3 323.6 319.6 313 305.9 296.6
284.6 268.4 247.4 222.2 193.5 166.1 138.9 116.3 94.3 55.1
33.8 20.1 9.2 3.3 1.4 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.5 6.6 9.8 14 26.2 56.1 99.1 149 196.2 211.3
224.3 233.9 239.5 241.3 239.6 235.1 228.6 219.1 207.7 196
184 168.2 149.1 129.5 108.4 93.1 77.9 65.6 55.9 36.9
23.7 13 5.4 2.2 0.9 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
4.5 6.1 8.4 11 14.1 23 37.4 49.5 58.3 59.7
60.4 59.9 58.6 56.7 54.5 51.5 48.4 44.6 41.4 37.5
34.2 31.1 27.8 24.9 21.7 18.7 15.8 13.3 10.1 4
2.5 1.1 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.5 5.3 6 6.6 7.1 7.3 7.1 6.6 6.2 5.9
5.7 5.5 5.2 4.9 4.6 4.4 4.2 3.7 3.2 2.6
1.9 1.3 1.1 0.9 0.7 0.5 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.5 4.5 4.3 4 3.5 2.9 2.4 2 1.5 1.3
1.2 1 0.9 0.8 0.7 0.6 0.5 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
4.5 3.8 3 2.3 1.7 1.2 0.9 0.6 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.5 3.2 2.2 1.5 1 0.7 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
4.5 2.9 1.9 1.2 0.8 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
4.5 2.8 1.7 1.1 0.7 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.5 0.5 0.6 0.5 0.6 0.6 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.1 0.1 0
